MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC, FX3G Interface adapter RS422

FA-COM PLC: Serial Com Module

SeriesMELSEC-F SERIES
TypeFX3G
InterfaceRS-422

Product Dimensions & Weight

Width (mm)35
Height (mm)51,2
Depth (mm)14,9
Weight (kg)0,02

Conformity

CECOMPLIANT
EACCOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,KR,LR,NK,RINA
UKCACOMPLIANT

Product Packaging

Cardboard (g)11
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)2
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO