MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC, FX2N DeviceNet-Modules; Slave module

FA-COM PLC: Network Module

SeriesMELSEC-F SERIES
TypeLOCAL STATION
Network InterfaceDEVICENET

Product Dimensions & Weight

Width (mm)43
Height (mm)90
Depth (mm)87
Weight (kg)0,2

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)71
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO