MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC, FX2N RS232C Interface module including memory

FA-COM PLC: Serial Com Module

SeriesMELSEC-F SERIES
TypeFX2N
InterfaceRS-232

Product Dimensions & Weight

Width (mm)55
Height (mm)90
Depth (mm)87
Weight (kg)0,3

Conformity

CECOMPLIANT
EACCOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,KR,LR,RINA
UKCACOMPLIANT

Product Packaging

Cardboard (g)38
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B