MITSUBISHI ELECTRIC Changes for the Better

FX2NC-32EYT

Material number 305102
PLC, FX2NC Modular extension unit; 32 transistor outputs

FA-COM PLC: Digital I/O Module

SeriesMELSEC-F SERIES
TypeFX2N
Occupied I/O Points on PLC32
Integrated Digital Outputs32
Output TypeTRANSISTOR
Output LogicSINK

Product Dimensions & Weight

Depth (mm)87
Weight (kg)0,145
Width (mm)26,2
Height (mm)90

Conformity

CECOMPLIANT
EACCOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)50,6
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number 7439-92-1, 2451-62-9
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO