MITSUBISHI ELECTRIC Changes for the Better

FX2NC-32EYT-DSS

Material number 104506
PLC, FX2NC Modular extension unit; 32 transistor outputs

FA-COM PLC: Digital I/O Module

SeriesMELSEC-F SERIES
TypeFX2N
Occupied I/O Points on PLC32
Integrated Digital Outputs32
Output TypeTRANSISTOR
Output LogicSOURCE

Product Dimensions & Weight

Depth (mm)89
Weight (kg)0,144
Width (mm)26,2
Height (mm)90

Conformity

CECOMPLIANT
Shipping ApprovalsABS,DNV GL,LR
EACCOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)51
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number 7439-92-1, 2451-62-9
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO