MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC, FX2NC Modular extension unit; 16 inputs

FA-COM PLC: Digital I/O Module

SeriesMELSEC-F SERIES
TypeFX2N
Occupied I/O Points on PLC16
Integrated Digital Inputs16

Product Dimensions & Weight

Depth (mm)87
Weight (kg)0,104
Width (mm)14,6
Height (mm)90

Conformity

CECOMPLIANT
Shipping ApprovalsABS,DNV GL,LR
EACNON-COMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)51
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO