FX2N-8EYT

Material number 246827
PLC, FX2N Extension unit; 8 transistor outputs, sink

FA-COM PLC: Digital I/O Module

SeriesMELSEC-F SERIES
TypeFX2N
Power Supply (V)5-30
Current TypeDC
Occupied I/O Points on PLC8
Integrated Digital Outputs8
Output TypeTRANSISTOR
Output LogicSINK

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)37,9
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number 75980-60-8, 7439-92-1, 2451-62-9
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO