MITSUBISHI ELECTRIC Changes for the Better

FX2N-8EYT-ESS/UL

Material number 166287
PLC, FX2N Modular extension unit; 8 transistor outputs

FA-COM PLC: Digital I/O Module

SeriesMELSEC-F SERIES
TypeFX2N
Occupied I/O Points on PLC8
Integrated Digital Outputs8
Output TypeTRANSISTOR
Output LogicSOURCE

Product Dimensions & Weight

Depth (mm)87
Weight (kg)0,2
Width (mm)43
Height (mm)90

Conformity

CECOMPLIANT
Shipping ApprovalsDNV GL
EACNON-COMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)38
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number 7439-92-1, 11120-22-2
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO