MITSUBISHI ELECTRIC Changes for the Better
Germany

24 inputs (110V AC), 24 relay outputs, 100-240V AC supply

FA-COM PLC: Digital I/O Module

SeriesMELSEC-F SERIES
TypeFX2N
Occupied I/O Points on PLC48
Integrated Digital Inputs24
Integrated Digital Outputs24
Output TypeRELAY

Product Dimensions & Weight

Width (mm)220
Height (mm)90
Depth (mm)87
Weight (kg)1

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
Shipping ApprovalsABS,KR
UKCACOMPLIANT

Product Packaging

Cardboard (g)187,2
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B