MITSUBISHI ELECTRIC Changes for the Better

FX2N-48ER-ES/UL

Material number 65571
PLC, FX2N Compact extension unit AC 100-240 V; 24 inputs, 24 relay outputs

FA-COM PLC: Digital I/O Module

SeriesMELSEC-F SERIES
TypeFX2N
Power Supply (V)100-240
Current TypeAC
Occupied I/O Points on PLC48
Integrated Digital Inputs24
Integrated Digital Outputs24
Output TypeRELAY

Product Dimensions & Weight

Depth (mm)87
Weight (kg)0,85
Width (mm)182
Height (mm)90

Conformity

CECOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,KR,LR,RINA
EACNON-COMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)187
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number 2451-62-9, 7439-92-1, 1317-36-8
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO