MITSUBISHI ELECTRIC Changes for the Better

PLC, FX2N Compact extension unit AC 100-240 V; 16 inputs,16 relay outputs

FA-COM PLC: Digital I/O Module

SeriesMELSEC-F SERIES
TypeFX2N
Power Supply (V)100-240
Current TypeAC
Occupied I/O Points on PLC32
Integrated Digital Inputs16
Integrated Digital Outputs16
Output TypeRELAY

Product Dimensions & Weight

Depth (mm)87
Weight (kg)0,65
Width (mm)15
Height (mm)90

Conformity

CECOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,KR,LR,RINA
EACNON-COMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)187
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO