MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC, FX2N Modular extension unit; 16 transistor outputs; sink

FA-COM PLC: Digital I/O Module

SeriesMELSEC-F SERIES
TypeFX2N
Power Supply (V)24
Current TypeDC
Occupied I/O Points on PLC16
Integrated Digital Outputs16
Output TypeTRANSISTOR
Output LogicSINK

Product Dimensions & Weight

Width (mm)40
Height (mm)90
Depth (mm)87
Weight (kg)0,216

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)38
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO