MITSUBISHI ELECTRIC Changes for the Better

SPS, FX3U Analog input module for Pt1000/Ni1000 elements; 4 Pt1000/Ni1000 inputs

FA-COM PLC: Temperature Module

SeriesMELSEC-F SERIES
TypeFX3U
Power Supply (V)24
Current TypeDC
Integrated Analogue Inputs4
Input TypeRTD
Applicable RTD TypePT1000,NI1000

Product Dimensions & Weight

Depth (mm)89,5
Weight (kg)0,1
Width (mm)17,6
Height (mm)90

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)51
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO