MITSUBISHI ELECTRIC Changes for the Better

FX3U-3A-ADP

Material number 221549
PLC, FX3U analog module, 12 bit; 2 analog inputs, 1 analog output

FA-COM PLC: Analogue I/O Module

SeriesMELSEC-F SERIES
TypeFX3U
Power Supply (V)24
Current TypeDC
Integrated Analogue Inputs2
Integrated Analogue Outputs1
Input Voltage Range (V)0-10
Input Current Range (mA)4-20
Output Voltage Range (V)0-10
Output Current Range (mA)4-20
Min. Ambient Temperature (°C)0
Max. Ambient Temperature (°C)55

Product Dimensions & Weight

Depth (mm)89,5
Weight (kg)0,1
Width (mm)17,6
Height (mm)90

Conformity

CECOMPLIANT
EACCOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)51
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number 7439-92-1, 1303-86-2, 2451-62-9, 80-43-3
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO