Series | MELSEC-F SERIES |
---|---|
Type | FX3G |
Integrated Analogue Outputs | 1 |
Output Voltage Range (V) | 0-10 |
Output Current Range (mA) | 4-20 |
Min. Ambient Temperature (°C) | 0 |
Max. Ambient Temperature (°C) | 55 |
Depth (mm) | 12 |
---|---|
Weight (kg) | 0,02 |
Width (mm) | 35 |
Height (mm) | 51,2 |
CE | COMPLIANT |
---|---|
Shipping Approvals | ABS,BV,DNV GL,KR,LR,NK,RINA |
EAC | COMPLIANT |
UKCA | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 11 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 2 |
Wood (g) | 0 |
Other paper (g) | 0 |
REACH Limit Exceeded | YES |
---|---|
REACH Substance CAS Number | 80-43-3, 2451-62-9, 693-98-1, 7439-92-1, 80-05-7, 71868-10-5 |
RoHS Compliance | COMPLIANT |
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |