MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC, FX2N Analog output module; 12 bit; 2 analog outputs

FA-COM PLC: Analogue I/O Module

SeriesMELSEC-F SERIES
TypeFX2N
Occupied I/O Points on PLC8
Integrated Analogue Outputs2
Output Voltage Range (V)0-10; 0-5
Output Current Range (mA)4-20
Min. Ambient Temperature (°C)0
Max. Ambient Temperature (°C)55

Product Dimensions & Weight

Depth (mm)87
Weight (kg)0,3
Width (mm)43
Height (mm)90

Conformity

CECOMPLIANT
Shipping ApprovalsABS,DNV GL,KR,NK
EACCOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)50
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)17,8

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B