MITSUBISHI ELECTRIC Changes for the Better
Germany

MicroSDHC memory card 16GB; Class 10; R/W: 10MB/s; adapter included

FA-MOD PLC: Other Option

SeriesCOMMON
TypeSD MEMORY CARD
Compatible DeviceIQ-R, IQ-F, Q, L, GOT

Product Dimensions & Weight

Width (mm)24
Height (mm)32
Depth (mm)2,1
Weight (kg)0,01

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)10
Other paper (g)9
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)2
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
WEEENOT IN SCOPE
Dangerous Goods IdentifierNO