MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC iQ-R Series; Blank cover module

FA-MOD PLC: Other Option

SeriesMELSEC IQ-R SERIES
TypeBLANK COVER MODULE
Compatible DeviceIQ-R

Product Dimensions & Weight

Depth (mm)110
Weight (kg)0,07
Width (mm)27,8
Height (mm)106

Conformity

CENOT IN SCOPE
EACNON-COMPLIANT
UKCANOT IN SCOPE

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)45
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO