Series | MELSEC-Q SERIES |
---|---|
Type | BLANK COVER MODULE |
Compatible Device | Q |
Depth (mm) | 54 |
---|---|
Weight (kg) | 0,03 |
Width (mm) | 37,5 |
Height (mm) | 108 |
CE | NOT IN SCOPE |
---|---|
EAC | COMPLIANT |
UKCA | NOT IN SCOPE |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 35 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 8 |
Wood (g) | 0 |
Other paper (g) | 0 |
REACH Limit Exceeded | NO |
---|---|
RoHS Compliance | COMPLIANT |
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |