MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC Q Series Dummy Unit, Protection Care

FA-MOD PLC: Other Option

SeriesMELSEC-Q SERIES
TypeBLANK COVER MODULE
Compatible DeviceIQ-R, Q

Product Dimensions & Weight

Width (mm)27,4
Height (mm)98
Depth (mm)90
Weight (kg)0,07

Conformity

CECOMPLIANT
EACCOMPLIANT
Shipping ApprovalsABS
UKCANOT IN SCOPE

Product Packaging

Cardboard (g)20
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)1
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO