Series | MELSEC-Q SERIES |
---|---|
Type | COMPACT FLASH CARD |
Compatible Device | Q |
Width (mm) | 43 |
---|---|
Height (mm) | 36 |
Depth (mm) | 3,3 |
Weight (kg) | 0,012 |
CE | COMPLIANT |
---|---|
UL/cUL | COMPLIANT |
UKCA | COMPLIANT |
Cardboard (g) | 0 |
---|---|
Other paper (g) | 18 |
Aluminum (g) | 0 |
Steel (g) | 0 |
Styrofoam (g) | 0 |
Other plastic (g) | 10 |
Wood (g) | 0 |
Glass (g) | 0 |
Others (g) | 0 |
REACH Limit Exceeded | NO |
---|---|
Dangerous Goods Class | NO |
RoHS Compliance | COMPLIANT |
WEEE | B2B |