MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC Q Series; Q-AnS Base Unit Conversion Adapter

FA-MOD PLC: Other Option

SeriesMELSEC-Q SERIES
TypeCONVERSION ADAPTER
Compatible DeviceQ, ANS

Product Dimensions & Weight

Depth (mm)78,5
Weight (kg)0,27
Width (mm)62
Height (mm)130

Conformity

CECOMPLIANT
EACCOMPLIANT
UL/cULCOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)150
Steel (g)0
Glass (g)0
Other plastic (g)4
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
REACH Substance CAS NumberN/A
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO