MITSUBISHI ELECTRIC Changes for the Better

PLC Q Series Cable Connector Protection holder for RS232 interface

FA-MOD PLC: Other Option

SeriesMELSEC-Q SERIES
TypeCABLE HOLDER
Compatible DeviceQ

Product Dimensions & Weight

Weight (kg)0,036
Width (mm)47,5

Conformity

CECOMPLIANT
Shipping ApprovalsNK
EACNON-COMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)0
Steel (g)0
Glass (g)0
Other plastic (g)8
Wood (g)0
Other paper (g)35

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO