MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC Q Series DIN rail mounting adapter for Q33B/Q63B

FA-MOD PLC: Other Option

SeriesMELSEC-Q SERIES
TypeDIN RAIL MOUNTING ADAPTER
Compatible DeviceQ

Product Dimensions & Weight

Width (mm)85
Height (mm)40
Depth (mm)115
Weight (kg)0,03

Conformity

CECOMPLIANT
EACCOMPLIANT
Shipping ApprovalsABS,NK

Product Packaging

Cardboard (g)0
Other paper (g)35
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)8
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEENOT IN SCOPE
Dangerous Goods IdentifierNO