MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC Q Series DIN rail mounting adapter for Q35B/Q65B

FA-MOD PLC: Other Option

SeriesCOMMON
TypeDIN RAIL MOUNTING ADAPTER
Compatible DeviceIQ-R, Q

Conformity

CECOMPLIANT
EACCOMPLIANT
Shipping ApprovalsABS,NK

Product Packaging

Cardboard (g)0
Other paper (g)35
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)8
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEENOT IN SCOPE
Dangerous Goods IdentifierNO