MITSUBISHI ELECTRIC Changes for the Better

PLC Q Series DIN rail mounting adapter for Q38B/Q312B/Q68B/Q612B

FA-MOD PLC: Other Option

SeriesCOMMON
TypeDIN RAIL MOUNTING ADAPTER
Compatible DeviceIQ-R, Q

Conformity

CECOMPLIANT
Shipping ApprovalsABS,NK
EACNON-COMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)0
Steel (g)0
Glass (g)0
Other plastic (g)8
Wood (g)0
Other paper (g)35

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEENOT IN SCOPE
Dangerous Goods IdentifierNO