MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC Q Series SRAM Card 4MB

FA-MOD PLC: Other Option

SeriesMELSEC-Q SERIES
TypeSRAM CARD COVER
Compatible DeviceQ

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
UKCANOT IN SCOPE

Product Packaging

Cardboard (g)20
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)5
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO