MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC Q Series SRAM Card 4MB

FA-MOD PLC: Other Option

SeriesMELSEC-Q SERIES
TypeSRAM CARD
Compatible DeviceQ

Product Dimensions & Weight

Width (mm)43
Height (mm)74
Depth (mm)8,1
Weight (kg)0,03

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,LR,NK,RINA
UKCACOMPLIANT

Product Packaging

Cardboard (g)45
Other paper (g)18
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)1
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1, 110-71-4, 1120-71-4
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEENOT IN SCOPE
Dangerous Goods IdentifierNO