MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC Q Series SRAM Card 4MB, incl. cover

FA-MOD PLC: Other Option

SeriesMELSEC-Q SERIES
TypeSRAM CARD WITH COVER
Compatible DeviceQ

Product Dimensions & Weight

Depth (mm)34,5
Weight (kg)0,138
Width (mm)27,5
Height (mm)60

Conformity

CECOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,LR,NK,RINA
EACNON-COMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)45
Steel (g)0
Glass (g)0
Other plastic (g)3
Wood (g)0
Other paper (g)18

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1, 1120-71-4, 110-71-4
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEENOT IN SCOPE
Dangerous Goods IdentifierNO