MITSUBISHI ELECTRIC Changes for the Better

SD Memory Card; 8 GByte

FA-MOD PLC: Other Option

SeriesCOMMON
TypeSD MEMORY CARD
Compatible DeviceIQ-R, IQ-F, Q, L, GOT

Product Dimensions & Weight

Depth (mm)2,1
Weight (kg)0,002
Width (mm)24
Height (mm)32

Conformity

CECOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,KR,LR,NK,RINA
EACNON-COMPLIANT
UL/cULNON-COMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)0
Steel (g)0
Glass (g)0
Other plastic (g)5
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEENOT IN SCOPE
Dangerous Goods IdentifierNO