MITSUBISHI ELECTRIC Changes for the Better
Germany

SD Memory Card; 2 GByte

FA-MOD PLC: Other Option

SeriesCOMMON
TypeSD MEMORY CARD
Compatible DeviceIQ-R, IQ-F, Q, L, GOT

Product Dimensions & Weight

Width (mm)24
Height (mm)32
Depth (mm)2,1
Weight (kg)0,002

Conformity

CECOMPLIANT
UL/cULNON-COMPLIANT
EACCOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,KR,LR,NK,RINA
UKCACOMPLIANT

Product Packaging

Cardboard (g)0
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)5
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEENOT IN SCOPE
Dangerous Goods IdentifierNO