Series | MELSEC-L SERIES |
---|---|
Type | END COVER |
Depth (mm) | 95 |
---|---|
Weight (kg) | 0,11 |
Width (mm) | 28,5 |
Height (mm) | 90 |
CE | COMPLIANT |
---|---|
EAC | NON-COMPLIANT |
UL/cUL | COMPLIANT |
UKCA | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 34 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 13 |
Wood (g) | 0 |
Other paper (g) | 1 |
REACH Limit Exceeded | NO |
---|---|
RoHS Compliance | COMPLIANT |
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |