MITSUBISHI ELECTRIC Changes for the Better
Germany

FX5;Bus Extension cable connector

FA-COM PLC: Other Option

SeriesMELSEC IQ-F SERIES
TypeCONVERSION ADAPTER
Compatible DeviceFX5U, FX5UC, FX5UJ

Product Dimensions & Weight

Depth (mm)16,4
Weight (kg)0,04
Width (mm)60,5
Height (mm)40

Conformity

CECOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,KR,LR,NK,RINA
EACNON-COMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)11
Steel (g)0
Glass (g)0
Other plastic (g)1
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO