MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC, FX3U Data logger module; CF card slot; CSV file format

FA-COM PLC: Other Option

SeriesMELSEC-F SERIES
TypeCF CARD SPECIAL ADAPTER
Compatible DeviceFX3U, FX3UC

Product Dimensions & Weight

Depth (mm)89,5
Weight (kg)0,3
Width (mm)45
Height (mm)90

Conformity

CECOMPLIANT
UL/cULCOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)50,6
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B