MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC, FX Series Panel Mounting Kit for FX3U-7DM incl. 1.5m cable

FA-COM PLC: Other Option

SeriesMELSEC-F SERIES
TypeDISPLAY MODULE HOLDER
Compatible DeviceFX3UC-32MT-LT(-2)

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)86,9
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEENOT IN SCOPE
Dangerous Goods IdentifierNO