MITSUBISHI ELECTRIC Changes for the Better
Germany

FX3S ADP Adaptor for FX3U ADP Modules

FA-COM PLC: Other Option

SeriesMELSEC-F SERIES
TypeCONVERSION ADAPTER
Compatible DeviceFX3S

Product Dimensions & Weight

Depth (mm)74
Weight (kg)0,1
Width (mm)14,6
Height (mm)90

Conformity

CECOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,LR,NK
EACNON-COMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)45
Steel (g)0
Glass (g)0
Other plastic (g)1
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO