MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC, FX3G EEPROM memory cassette/loader; 32k steps PLC program

FA-COM PLC: Other Option

SeriesMELSEC-F SERIES
TypeEEPROM MEMORY
Compatible DeviceFX3G, FX3S

Product Dimensions & Weight

Depth (mm)9,6
Weight (kg)0,02
Width (mm)35
Height (mm)51

Conformity

CECOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,KR,LR,NK,RINA
EACNON-COMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)10,68
Steel (g)0
Glass (g)0
Other plastic (g)0,6
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEENOT IN SCOPE
Dangerous Goods IdentifierNO