MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC, FX3G Display Unit

FA-COM PLC: Other Option

SeriesMELSEC-F SERIES
TypeDISPLAY MODULE
Compatible DeviceFX3G

Product Dimensions & Weight

Width (mm)49,4
Height (mm)51
Depth (mm)12
Weight (kg)0,02

Conformity

CECOMPLIANT
EACCOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,KR,LR,NK,RINA
UKCACOMPLIANT

Product Packaging

Cardboard (g)11
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)1
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO