MITSUBISHI ELECTRIC Changes for the Better

FX-USB-AW

Material number 165288
PLC, Interface Converter USB/RS422 between PC and MELSEC PLC, 3 m

FA-COM PLC: Other Option

SeriesMELSEC-F SERIES
TypeITERFACE CONVERTER
Compatible DeviceFX0, FX1, FX2, FX3U, FX3UC

Product Dimensions & Weight

Depth (mm)62
Weight (kg)0,313
Width (mm)21
Height (mm)15

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)199
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number 2451-62-9, 7439-92-1
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEENOT IN SCOPE
Dangerous Goods IdentifierNO