MITSUBISHI ELECTRIC Changes for the Better
Germany

RS-422/RS-232C converter to connect FX PLC and PC

FA-COM PLC: Other Option

SeriesMELSEC-F SERIES
TypeITERFACE CONVERTER
Compatible DeviceFX0, FX1, FX2, FX3

Product Dimensions & Weight

Width (mm)80
Height (mm)60
Depth (mm)25
Weight (kg)0,1

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)0
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)24
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
WEEENOT IN SCOPE
Dangerous Goods IdentifierNO