Series | COMMON |
---|---|
Type | CONNECTOR |
Compatible Device | E-CON TYPES |
Depth (mm) | 5,9(6,4) |
---|---|
Weight (kg) | 0,002 |
Width (mm) | 14,7(15,8) |
Height (mm) | 15,6(23,4) |
CE | COMPLIANT |
---|---|
EAC | NON-COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 0 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 11,74 |
Wood (g) | 0 |
Other paper (g) | 18,6 |
RoHS Compliance | COMPLIANT |
---|---|
Dangerous Goods Class | NO |
WEEE | NOT IN SCOPE |
Dangerous Goods Identifier | NO |