MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC e-CON connector; ECN-M type; 0,14-0,3 mm2; Ø 1,0-1,2 mm; yellow; 20 pcs

FA-MOD PLC: Other Option

SeriesCOMMON
TypeCONNECTOR
Compatible DeviceE-CON TYPES

Product Dimensions & Weight

Width (mm)14,7(15,8)
Height (mm)15,6(23,4)
Depth (mm)5,9(6,4)
Weight (kg)0,002

Conformity

CECOMPLIANT

Product Packaging

Cardboard (g)0
Other paper (g)18,6
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)11,74
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B