MITSUBISHI ELECTRIC Changes for the Better
Germany

Terminal block; negative common input modules, one wire

FA-MOD PLC: Other Option

SeriesCOMMON
TypeTERMINAL BLOCK
Compatible DeviceIQ-R, Q, L

Product Dimensions & Weight

Width (mm)120
Height (mm)52
Depth (mm)78,5
Weight (kg)0,135

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)65
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)8
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO