MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC Connection-plug for I/O-Modules Source-Input/Sink-Output, wrap

FA-MOD PLC: Other Option

SeriesCOMMON
TypeCONNECTOR
Compatible DeviceIQ-R, Q, L

Product Dimensions & Weight

Width (mm)14
Height (mm)69,48
Depth (mm)32,5
Weight (kg)0,019

Conformity

UL/cULCOMPLIANT
EACCOMPLIANT

Product Packaging

Cardboard (g)0
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)2
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEENOT IN SCOPE
Dangerous Goods IdentifierNO