MITSUBISHI ELECTRIC Changes for the Better
Germany

Connector; RS-232 D-sub 9 pin; male; M2.6 screw; cable diameter max 7,5 mm

FA-MOD PLC: Other Option

SeriesCOMMON
TypeCONNECTOR
Compatible DeviceIQ-R, Q, L

Conformity

CENOT IN SCOPE
UKCANOT IN SCOPE

Product Packaging

Cardboard (g)0
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)5
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEENOT IN SCOPE
Dangerous Goods IdentifierNO