MITSUBISHI ELECTRIC Changes for the Better

TB-EX-CAB-1M

Material number 149038
PLC, FX Series Connection cable 1 m for terminal block TB-EX / TB-20

FA-COM PLC: Cable

SeriesCOMMON
TypeTERMINAL BLOCK CABLE
Cable Length (m)1

Product Dimensions & Weight

Weight (kg)0,083

Conformity

CECOMPLIANT
EACNON-COMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)0
Steel (g)0
Glass (g)0
Other plastic (g)6
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceNOT IN SCOPE
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO