MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC Q Series Tracking-Cable between redundant QnPRHCPU, length 3,0m

FA-MOD PLC: Cable

SeriesMELSEC-Q SERIES
TypeTRACKING CABLE (REDUN. SYSTEM)
Cable Length (m)3

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,LR,NK
UKCACOMPLIANT

Product Packaging

Cardboard (g)260
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)68
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
REACH Substance CAS NumberN/A
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B