MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC Q Series CPU Programming cable for USB interface, 3 m

FA-MOD PLC: Cable

SeriesMELSEC-Q SERIES
TypeUSB
Cable Length (m)3

Conformity

CECOMPLIANT
EACCOMPLIANT

Product Packaging

Cardboard (g)200
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)20
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceNOT IN SCOPE
WEEEB2B
Dangerous Goods IdentifierNO