MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC Q Series Tracking-Cable between redundant QnPRHCPU, length 1,0m

FA-MOD PLC: Cable

SeriesMELSEC-Q SERIES
TypeTRACKING CABLE (REDUN. SYSTEM)
Cable Length (m)1

Conformity

CECOMPLIANT
Shipping ApprovalsABS,BV,DNV GL,LR,NK
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)100
Steel (g)0
Glass (g)0
Other plastic (g)8
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
REACH Substance CAS NumberN/A
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B