MITSUBISHI ELECTRIC Changes for the Better
Germany

PLC Connection cable 40-pin modules (A6CON-type), shielded, length 5 m open end

FA-MOD PLC: Cable

SeriesCOMMON
Type40-CORE; A6CON4/OPEN END
Cable Length (m)5

Conformity

CECOMPLIANT
EACCOMPLIANT

Product Packaging

Cardboard (g)0
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)20
Wood (g)0
Glass (g)0
Others (g)50

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceNOT IN SCOPE
WEEEB2B
Dangerous Goods IdentifierNO